IESNA:LM-63-2002
[TEST]P949729
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13654
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2740.9 2742.4 2736.6 2724.3 2652.8 2578.4 2566.1 2625.4 2762.6 2945.3
3166.3 3420.5 3688.5 3884.2 4034.4 4183.2 4319 4400.6 4428.8 4398.5
4245.3 3970.2 3618.4 3060.9 2247.6 1308.7 1016.2 929.5 826.2 673.1
517.1 401.6 301.2 188.5 107.6 43.3 0
2740.9 2729.4 2723.6 2715.6 2646.3 2570.5 2559.6 2613.1 2745.2 2933.7
3149 3394.5 3662.5 3864.7 4009.2 4160.8 4295.2 4381.8 4422.3 4386.2
4221.5 3952.1 3594.6 3013.2 2176.8 1267.5 1004.6 920.9 816.1 661.6
510.6 396.5 286.7 181.3 104.7 41.9 0
2740.9 2737.3 2734.4 2726.5 2671.6 2598.6 2575.5 2619.6 2735.1 2912.1
3121.5 3357 3622.8 3856.8 4018.6 4168.8 4327 4434.6 4501.7 4496
4384.7 4137.7 3799 3271.8 2493.9 1474.8 1022.7 928.8 842.1 722.2
582.8 433.3 320.7 209.5 114.1 52 0
2740.9 2734.4 2730.8 2737.3 2699.7 2636.9 2608.7 2631.1 2712 2853.6
3042.1 3252.3 3495.7 3758.6 3968.7 4135.6 4295.9 4435.3 4518.3 4557.4
4514 4362.3 4092.2 3618.4 2904.9 1858.3 1052.3 873.2 794.5 700.6
600.9 499.1 386.4 257.8 147.3 65.7 0
2740.9 2738 2740.2 2754.6 2747.4 2714.2 2673 2668.7 2705.5 2790
2920 3087.6 3288.4 3519.5 3771.6 4004.8 4186.1 4343.6 4483 4585.5
4614.4 4550.9 4392.7 4134.8 3630.7 2736.6 1523.2 772.8 608.1 512.1
417.5 336.6 262.2 184.9 100.4 36.8 0
2740.9 2742.4 2750.3 2769.8 2788.6 2788.6 2769.1 2751 2753.9 2789.3
2859.4 2969.1 3117.2 3292 3487.7 3736.2 4000.5 4223.7 4353 4413.6
4453.3 4472.8 4466.3 4458.4 4381.1 3926.1 2939.5 1637.3 744.6 478.1
376.3 291.8 213.1 146.6 84.5 31.1 0
2740.9 2743.8 2759 2782.1 2815.3 2844.9 2865.1 2881 2879.6 2907
2953.3 3024 3122.3 3234.9 3372.9 3541.2 3732.5 3942.7 4131.9 4288.7
4446.8 4624.5 4802.2 4987.1 5216 5344.6 4948.1 3914.6 2529.3 1270.4
609.6 374.8 254.2 165.4 94.6 33.2 0
2740.9 2746 2766.9 2800.1 2836.2 2872.4 2915.7 2964.8 3024 3099.9
3196.6 3307.9 3427.8 3560.7 3718.8 3912.4 4131.2 4372.5 4635.4 4919.9
5248.5 5607.5 6009.1 6408.5 6856.2 7377 7884.7 8013.3 7546.7 6438.1
4785.6 3035.6 1770.2 977.9 431.9 104 0
2740.9 2753.2 2778.5 2816.7 2854.3 2888.2 2929.4 2985.8 3051.5 3151.1
3282.6 3433.5 3612.7 3833.7 4102.3 4435.3 4821 5267.3 5748.3 6239.5
6797.7 7327.9 7953.3 8588.9 9351.6 10101.3 11054.6 12075.9 12888.4 12803.2
11267 8490.7 5367 2150.8 392.9 86.7 0
2740.9 2752.5 2783.5 2819.6 2857.2 2897.6 2940.2 2997.3 3065.9 3164.9
3286.2 3432.1 3604.7 3826.4 4101.6 4451.2 4851.3 5335.2 5869.7 6417.1
6992 7579.2 8208.3 8894.4 9626.8 10390.2 11256.9 12198.7 13118.8 13281.3
11748.7 8575.2 4865 1266.8 270.1 80.2 0
2740.9 2751.7 2776.3 2824.7 2864.4 2908.5 2944.6 2997.3 3069.5 3156.2
3260.9 3380.1 3515.9 3702.2 3947.1 4243.2 4601.4 5042 5543.9 6091.4
6641.7 7205.8 7788.7 8410.5 9089.4 9756.8 10452.3 11061.1 11524.1 11192.6
9646.3 6647.5 2893.3 558.3 168.3 55.6 0
2740.9 2748.9 2782.1 2824 2862.2 2900.5 2936.6 2978.5 3037 3099.9
3174.3 3246.5 3318.7 3416.2 3559.2 3748.4 3975.9 4281.5 4641.1 5048.5
5491.9 5950.6 6401.2 6859.1 7335.1 7780.7 8227.8 8633 8718.9 7963.4
6421.5 4412.2 1882.9 374.8 112.7 31.1 0
2740.9 2748.9 2776.3 2808.1 2839.9 2859.4 2878.9 2895.5 2910.6 2928.7
2934.5 2915 2878.1 2839.1 2811.7 2810.2 2849.2 2960.5 3141 3368.5
3637.9 3934.8 4233.8 4531.4 4820.2 5060.8 5203.8 5283.9 5080.3 4273.5
3133.8 1937.8 772.8 219.6 80.9 20.2 0
2740.9 2738.7 2745.2 2754.6 2748.9 2710.6 2651.4 2562.5 2445.5 2291
2097.4 1872.1 1648.2 1461.1 1312.3 1189.5 1094.9 1034.3 1003.2 996
1015.5 1054.5 1092 1128.9 1146.2 1118 1031.4 893.4 682.5 484.6
352.5 255.7 186.3 130.7 78.7 20.9 0
2740.9 2722.9 2700.5 2656.4 2577 2444.8 2267.8 2043.2 1791.9 1563.7
1376.6 1214.1 1063.9 952.6 892 863.8 844.3 820.5 795.2 771.4
743.2 704.9 660.1 620.4 582.1 543.8 506.3 465.8 418.2 364
308.4 254.2 196.4 135.1 73.7 16.6 0
2740.9 2704.8 2639.1 2527.8 2354.5 2108.2 1838.1 1581 1391.8 1230.7
1093.5 1016.2 971.4 932.4 892 858 840 833.5 821.2 793.7
754 714.3 673.9 634.9 592.2 550.3 507.7 462.2 418.2 369.8
318.5 261.5 196.4 127.1 65 13.7 0
2740.9 2693.2 2582.7 2401.5 2135.7 1811.4 1536.9 1347 1195.3 1100.7
1055.9 1014.8 971.4 925.2 882.6 856.6 848.6 844.3 834.2 801.7
726.6 684 645.7 608.9 574.9 543.1 504.1 460.8 414.6 362.6
306.2 245.6 182 122.8 65.7 18.1 0
2740.9 2674.5 2520.6 2270 1926.2 1588.2 1372.3 1212.6 1126 1088.4
1041.5 996 964.9 931.7 886.2 857.3 844.3 827 750.4 717.9
707.1 702.7 690.5 671 641.4 602.4 547.5 496.2 439.8 383.5
325.7 268 208 147.3 86.7 29.6 0
2740.9 2669.4 2481.6 2170.3 1779.6 1474.1 1281.3 1157.8 1120.9 1078.3
1026.3 990.9 968.5 938.9 884.7 847.9 819 739.6 712.1 700.6
691.2 689 680.4 657.2 617.5 570.6 520 465.1 408.1 356.8
307 257.8 210.9 163.2 163.9 124.2 0
2740.9 2649.9 2426.7 2075 1668.4 1405.5 1226.4 1146.9 1120.2 1071.8
1022 990.2 971.4 941.8 878.2 822.6 749.7 692.6 674.6 658
647.1 640.6 611 577.8 540.2 502.7 458.6 416 369.1 321.4
276.6 230.4 187.1 225.3 202.2 67.9 0
2740.9 2644.1 2407.2 2041.1 1622.9 1350.6 1190.3 1142.6 1118 1071.1
1022 992.4 978.6 951.2 873.9 792.3 697 657.2 632 611.7
601.6 579.2 541.7 507 471.6 431.9 397.2 362.6 325.7 292.5
275.9 218.1 181.3 250.6 115.6 28.9 0
2740.9 2653.5 2421.7 2045.4 1633 1368.6 1196.8 1145.5 1125.3 1079
1026.3 998.1 983.7 959.1 884 793 695.5 655.8 629.1 608.1
596.6 574.9 538.1 505.6 469.5 431.2 392.9 358.2 324.3 283.8
248.5 204.4 181.3 251.3 99.7 24.6 0
